EVE-TR-X 140 AC3/S068 F

Part no.: 10.03.01.00283
Vacuum pump EVE-TR-X 140 AC3/S068 F USA, Canada
Current type: 3-phase AC
Voltage (60 Hz): YY230/Y460V ±10%
Voltage (60 Hz-opt):
YY208 ±10% (w/o IE2)
with: Filter
Suction rate (60 Hz): 154 m³/h
Vacuum (50Hz): -800 mbar
Permission: IE2/UL/CSA
Rated power (60 Hz): 4.8 kW
Weight: 109.5 kg
Attribute Value
B 470 mm
B2 107,5 mm
d 12 mm
G2 G1-1/4"-F
G3 G1-1/2"-F
G5 M8-F
H 336 mm
H1 437 mm
H2 75 mm
L 873 mm
L1 851 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122,5 mm