EVE-TR-X 140 AC3/S070 F

Part no.: 10.03.01.00284
Vacuum pump EVE-TR-X 140 AC3/S070 F Japan, Korea, Brasilien
Current type: 3-phase AC
Noise level (50 Hz): 76 dB
Voltage (50 Hz):
D200V/Y350V ±10% (w/oIE2)
Voltage (60 Hz): D220V/Y380-400V ±10%
Voltage (60 Hz-opt):
D200V/Y350V ±10% (w/oIE2)
with: Filter
Suction rate (50 Hz): 129 m³/h
Suction rate (60 Hz): 154 m³/h
Vacuum (50Hz): -800 mbar
Permission: IE2
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Weight: 111 kg
Attribute Value
B 470 mm
B2 107,5 mm
d 12 mm
G2 G1-1/4"-F
G3 G1-1/2"-F
G5 M8-F
H 336 mm
H1 437 mm
H2 75 mm
L 873 mm
L1 851 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122,5 mm