Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flange plate (round)
Attribute | Value |
---|---|
d | 21 mm |
d1 | 6.60 mm |
D | 63.50 mm |
D mk1 | 40 mm |
D2 | 55 mm |
L | 13.50 mm |
L1 | 18.50 mm |
Ordering information: FLAN-PL RET-1