Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Current type | three-phase current |
Sound level at 50 Hz | 70 dB(A) |
Suction rate (50 Hz) | 165 m³/h |
Rated power 50 Hz | 4 kW |
Voltage at 50Hz | 230/400V AC3 |
Weight | 160 kg |
Attribute | Value |
---|---|
B | 542 mm |
B2 | 94 mm |
G3 | G2"-F |
G5 | M10-F |
H | 418 mm |
L | 890 mm |
L2 | 253 mm |
X1 | 243 mm |
X2 | 430 mm |
X3 | 40 mm |
Y1 | 305 mm |
Attribute | Value |
---|---|
Max. vacuum | -980 mbar |
Max. vacuum | -28.94 inHg |
Suction rate (50 Hz) | 165 m³/h |
Voltage at 50Hz | 230/400V AC3 |
Rated power 50 Hz | 4 kW |
Sound level at 50 Hz | 70 dB(A) |
Weight | 160 kg |
Protection type IP | IP 55 |
Current type | AC3 |
Product family | EVE-OG |
Ordering information: EVE-OG 165 AC3
Vacuum pump EVE-OG is delivered as a ready-to-connect product.
Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)
Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)