EVE-OG 255 AC3

Part no.: 10.03.02.00051

Oil-lubricated pump for maximum vacuum levels, requires little maintenance

Current typethree-phase current
Sound level at 50 Hz72 dB(A)
Suction rate (50 Hz)255 m³/h
Rated power 50 Hz5.5 kW
Weight195 kg
EVE-OG 255 AC3
Attribute Value
B 554 mm
B2 54 mm
G3 G2"-F
G5 M10-F
H 410 mm
L 1056 mm
L2 293 mm
X1 303 mm
X2 390 mm
Y1 350 mm
Attribute Value
Max. vacuum -980 mbar
Max. vacuum -28.94 inHg
Suction rate (50 Hz) 255 m³/h
Rated power 50 Hz 5.50 kW
Sound level at 50 Hz 72 dB(A)
Weight 195 kg
Protection type IP IP 54
Current type AC3
Product family EVE-OG
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-OG 255 AC3

Vacuum pump EVE-OG is delivered as a ready-to-connect product.

 

Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)

Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)