Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Current type | three-phase current |
Sound level at 50 Hz | 72 dB(A) |
with | Filter |
Suction rate (50 Hz) | 255 m³/h |
Rated power 50 Hz | 5.5 kW |
Weight | 199.8 kg |
Attribute | Value |
---|---|
B | 554 mm |
B2 | 54 mm |
G2 | G2-1/2-F |
G3 | G2-F |
G5 | M10-F |
H | 410 mm |
H1 | 680 mm |
H2 | 240 mm |
L | 1056 mm |
L2 | 293 mm |
X1 | 303 mm |
X2 | 390 mm |
Y1 | 350 mm |
Attribute | Value |
---|---|
Max. vacuum | -980 mbar |
Max. vacuum | -28.94 inHg |
Suction rate (50 Hz) | 255 m³/h |
Rated power 50 Hz | 5.50 kW |
Sound level at 50 Hz | 72 dB(A) |
Weight | 199.80 kg |
Protection type IP | IP 54 |
Current type | AC3 |
Product family | EVE-OG |
Ordering information: EVE-OG 255 AC3 F
Vacuum pump EVE-OG is delivered as a ready-to-connect product.
Available spare parts: filter cartridge (filter insert), replacement oil, maintenance kit (set of parts subject to wear pump)
Available accessories: motor-protection switch, filter resistance gauge (pressure manometer)