VZ-TR 25 AC3 50 GMS

Part no.: 10.03.04.00119

Vacuum centre with oil-free pump and vacuum reservoir

Suction rate25 m³/h
Voltage230/400V ±10%
Reservoirs volume50 l
withRegulated engine circuit
VZ-TR 25 AC3 50 GMS
Attribute Value
B 510 mm
B1 630 mm
d 11 mm
G2 G1-1/4"-F
H 580 mm
L 710 mm
L1 730 mm
X1 480 mm
Y1 470 mm
Attribute Value
Max. vacuum -850 mbar
Voltage 230/400V ±10%
Motor power 0.75 kW
Reservoirs volume 50 l
Suction rate 25 m³/h
Protection type IP IP 44
Weight 71 kg
Max. vacuum -25.10 inHg
Product family VZ
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VZ-TR 25 AC3 50 GMS

Vacuum centre VZ is delivered as a ready to connect product.

 

Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter

Available accessories: filter cartridge for vacuum reservoir