Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum centre with oil-lubricated pump and vacuum reservoir
Suction rate | 100 m³/h |
Voltage | 230/400V ±10% |
Reservoirs volume | 100 l |
with | Regulated engine circuit |
Attribute | Value |
---|---|
B | 610 mm |
B1 | 750 mm |
d | 11 mm |
G2 | G1-1/4"-F |
H | 700 mm |
L | 710 mm |
L1 | 750 mm |
X1 | 480 mm |
Y1 | 570 mm |
Attribute | Value |
---|---|
Max. vacuum | -750 mbar |
Voltage | 230/400V ±10% |
Motor power | 2.20 kW |
Reservoirs volume | 100 l |
Suction rate | 100 m³/h |
Protection type IP | IP 44 |
Weight | 131.50 kg |
Product family | VZ |
Ordering information: VZ-OG 100 AC3 100 GMS
Vacuum centre VZ is delivered as a ready to connect product.
Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter
Available accessories: filter cartridge for vacuum reservoir