Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate | 40 m³/h |
Voltage | 230/400 V, 50 Hz |
Reservoirs volume | 50 l |
Attribute | Value |
---|---|
B | 510 mm |
B1 | 630 mm |
d | 11 mm |
G2 | G1-1/4-F |
H | 580 mm |
L | 710 mm |
L1 | 770 mm |
X1 | 480 mm |
Y1 | 470 mm |
Attribute | Value |
---|---|
Max. vacuum | -850 mbar |
Voltage | 230/400 V, 50 Hz |
Motor power | 1.25 kW |
Reservoirs volume | 50 l |
Suction rate | 40 m³/h |
Protection type IP | IP 54 |
Weight | 81.50 kg |
Max. vacuum | -25.10 inHg |
Product family | VZ |
Ordering information: VZ-TR 40 AC3 50
Vacuum centre VZ is delivered as a ready to connect product.
Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter
Available accessories: filter cartridge for vacuum reservoir