VZ-TR 40 AC3 50 MS

Part no.: 10.03.04.00143

Vacuum centre with oil-free pump and vacuum reservoir

Suction rate40 m³/h
Voltage230/400 V, 50 Hz
Reservoirs volume50 l
withMotor-protection switch
VZ-TR 40 AC3 50 MS
Attribute Value
B 510 mm
B1 630 mm
d 11 mm
G2 G1-1/4-F
H 580 mm
L 710 mm
L1 770 mm
X1 480 mm
Y1 470 mm
Attribute Value
Max. vacuum -850 mbar
Voltage 230/400 V, 50 Hz
Motor power 1.25 kW
Reservoirs volume 50 l
Suction rate 40 m³/h
Protection type IP
Weight 82.50 kg
Max. vacuum -25.10 inHg
Product family VZ
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VZ-TR 40 AC3 50 MS

Vacuum centre VZ is delivered as a ready to connect product.

 

Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter

Available accessories: filter cartridge for vacuum reservoir