VZ-TR 80 AC3 100 GMS IE3-TYP1

Part no.: 10.03.04.00172

Vacuum centre with oil-free pump and vacuum reservoir

Suction rate80 m³/h
Reservoirs volume100 l
withRegulated engine circuit
VZ-TR 80 AC3 100 GMS IE3-TYP1
Attribute Value
B 610 mm
B1 720 mm
d 11 mm
G2 G1-1/4"-F
H 690 mm
L 710 mm
L1 715 mm
X1 480 mm
Y1 570 mm
Attribute Value
Max. vacuum -900 mbar
Motor power 2.20 kW
Reservoirs volume 100 l
Suction rate 80 m³/h
Protection type IP IP 55
Weight 130.50 kg
Max. vacuum -26.58 inHg
Product family VZ
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VZ-TR 80 AC3 100 GMS IE3-TYP1

Vacuum centre VZ is delivered as a ready to connect product.

 

Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter

Available accessories: filter cartridge for vacuum reservoir