Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum centre with oil-free pump and vacuum reservoir
Suction rate | 10 m³/h |
Voltage | 230/400V ±10% |
Reservoirs volume | 15 l |
with | Regulated engine circuit |
Attribute | Value |
---|---|
B | 400 mm |
B1 | 490 mm |
d | 11 mm |
G2 | G3/4"-F |
H | 440 mm |
L | 430 mm |
L1 | 430 mm |
X1 | 280 mm |
Y1 | 360 mm |
Attribute | Value |
---|---|
Max. vacuum | -850 mbar |
Voltage | 230/400V ±10% |
Motor power | 0.37 kW |
Reservoirs volume | 15 l |
Suction rate | 10 m³/h |
Protection type IP | IP 44 |
Weight | 38.50 kg |
Max. vacuum | -25.10 inHg |
Product family | VZ |
Ordering information: VZ-TR 10 AC3 15 GMS
Vacuum centre VZ is delivered as a ready to connect product.
Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter
Available accessories: filter cartridge for vacuum reservoir