VZ-TR 10 AC3 15

Part no.: 10.03.04.00174

Vacuum centre with oil-free pump and vacuum reservoir

Suction rate10 m³/h
Voltage230/400 V, 50 Hz
Reservoirs volume15 l
VZ-TR 10 AC3 15
Attribute Value
B 400 mm
B1 490 mm
d 11 mm
G2 G3/4-F
H 440 mm
L 430 mm
L1 430 mm
X1 280 mm
Y1 360 mm
Attribute Value
Max. vacuum -850 mbar
Voltage 230/400 V, 50 Hz
Motor power 0.37 kW
Reservoirs volume 15 l
Suction rate 10 m³/h
Protection type IP IP 54
Weight 36.50 kg
Max. vacuum -25.10 inHg
Product family VZ
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VZ-TR 10 AC3 15

Vacuum centre VZ is delivered as a ready to connect product.

 

Available spare parts: replacement cartridge for air cleaner, replacement cartridge for oil filter

Available accessories: filter cartridge for vacuum reservoir