SGBL-DG-165-180-0.95

Part no.: 10.04.01.00001
Directly driven vacuum blower for high suction volume
Vacuum (max): -180 mbar
Suction rate: 165 m³/h
Noise level (50 Hz): 72 dB
Voltage (50 Hz): 230V or 400V
Voltage (60 Hz): 277V or 480V
Rated power (50 Hz): 0.95 kW
Rated power (60 Hz): 1.6 kW
Protection: IP 54
Diameter vacuum connection: 50 mm
Vacuum connection: G1-1/2-F
Weight: 30 kg
SGBL-DG-165-180-0.95
Attribute Value
B 358 mm
d 11 mm
d1 40 mm
D2 50 mm
G2 G1-1/2"-F
H 375 mm
L 357 mm
X1 120 mm
Y1 220 mm