SGBL-DG-80-110-0.25

Part no.: 10.04.01.00008
+Vacuum blower SGBL-DG-80-110-0.25
Vacuum (max): -110 mbar
Suction rate: 80 m³/h
Noise level (50 Hz): 53 dB
Voltage (50 Hz): 200-240V or 345-415V
Voltage (60 Hz): 220-275V or 380-480V
Rated power (50 Hz): 0.25 kW
Rated power (60 Hz): 0.29 kW
Protection: IP 55
Diameter vacuum connection: 40 mm
Vacuum connection: G1-1/4"-F
Colour: RAL 7035 Light grey
Weight: 10.9 kg
SGBL-DG-80-110-0.25
Attribute Value
B 246 mm
d 10 mm
D2 40 mm
G1 G1-1/2"-F
G2 G1-1/4"-F
H 247 mm
L 425 mm
X1 83 mm
Y1 205 mm