SGBL-DG-540-200-4

Part no.: 10.04.01.00012
Directly driven vacuum blower for high suction volume
Vacuum (max): -200 mbar
Suction rate: 540 m³/h
Noise level (50 Hz): 71 dB
Voltage (50 Hz): 345-415V or 690V
Voltage (60 Hz): 380-480V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.6 kW
Protection: IP 55
Diameter vacuum connection: 75 mm
Vacuum connection: G2-1/2-F
Weight: 112 kg
SGBL-DG-540-200-4
Attribute Value
B 498 mm
d 15 mm
D2 75 mm
G1 G2-1/2"-F
G2 G2-1/2"-F
H 566 mm
L 792 mm
X1 280 mm
Y1 365 mm