SGBL-DG-310-270-3-ER

Part no.: 10.04.01.00024
Directly driven vacuum blower for high suction volume
Vacuum (max): -270 mbar
Suction rate: 310 m³/h
Noise level (50 Hz): 74 dB
Voltage (50 Hz): 200-240V or 345-415V
Voltage (60 Hz): 220-275V or 380-480V
Rated power (50 Hz): 3 kW
Rated power (60 Hz): 3.45 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2-M
Weight: 38 kg
SGBL-DG-310-270-3-ER
Attribute Value
B 471 mm
d 15 mm
D2 60 mm
G2 G2"-M
H 384 mm
L 834 mm
X1 140 mm
Y1 290 mm