SGBL-FU 335-250-4

Part no.: 10.04.01.00040
Vacuum blower SGBL-FU 335-250-4 ohne Reversierung
Suction rate: 335 m³/h
Vacuum (max): -250 mbar
Voltage (50Hz): 380-500V AC3
Rated power: 4.0 KW
Weight: 35 kg
SGBL-FU 335-250-4
Attribute Value
B 350 mm
d 12 mm
D2 60 mm
G1 G2"-F
G2 G2"-M
H 425 mm
L 445 mm
X1 240 mm
Y1 240 mm