SGBL-FU 335-250-4-ER

Part no.: 10.04.01.00041
Vacuum blower SGBL-FU 335-250-4-ER mit Reversierung
Suction rate: 335 m³/h
Vacuum (max): -250 mbar
Voltage (50Hz): 400V ±10%
Rated power: 4.0 KW
with: Electro-pneumatic reversing
Weight: 35 kg
SGBL-FU 335-250-4-ER
Attribute Value
B 480 mm
d 13 mm
D2 60 mm
G2 G2"-M
H 475 mm
L 800 mm
X1 435 mm
Y1 446 mm