SGBL-DG-310-360-4

Part no.: 10.04.02.00002
+Vacuum blower SGBL-DG-310-360-4 Schutzart IP 54
Vacuum (max): -360 mbar
Suction rate: 310 m³/h
Noise level (50 Hz): 75 dB
Voltage (50 Hz): 380-420V or 660-725V
Voltage (60 Hz): 440-480V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 54.5 kg
SGBL-DG-310-360-4
Attribute Value
B 550 mm
d 15 mm
D2 60 mm
G2 G2"-M
H 420 mm
L 633 mm
X1 140 mm
Y1 290 mm