SGBL-DG-490-370-7.5

Part no.: 10.04.02.00003
+Vacuum blower SGBL-DG-490-370-7.5 Schutzart IP 55
Vacuum (max): -370 mbar
Suction rate: 490 m³/h
Noise level (50 Hz): 75 dB
Voltage (50 Hz): 345-415V o. 600-720V
Voltage (60 Hz): 380-480V o. 660-720V
Rated power (50 Hz): 7.5 kW
Rated power (60 Hz): 8.6 kW
Protection: IP 55
Diameter vacuum connection: 75 mm
Vacuum connection: G2-1/2"-M
Weight: 187.2 kg
SGBL-DG-490-370-7.5
Attribute Value
B 655 mm
d 15 mm
D2 75 mm
G1 G2-1/2"-M
G2 G2-1/2"-M
H 566 mm
L 810 mm
X1 280 mm
Y1 365 mm