SGBL-DG-490-370-7.5-ER

Part no.: 10.04.02.00055
Directly driven vacuum blower for high suction volume
Vacuum (max): -370 mbar
Suction rate: 490 m³/h
Noise level (50 Hz): 79 dB
Voltage (50 Hz): 345-415V or 690V
Voltage (60 Hz): 380-480V
Rated power (50 Hz): 7.5 kW
Rated power (60 Hz): 8.6 kW
Protection: IP 55
Diameter vacuum connection: 76 mm
Vacuum connection: G2-1/2-M
Weight: 200 kg
SGBL-DG-490-370-7.5-ER
Attribute Value
B 656 mm
d 15 mm
D2 76 mm
G2 G2-1/2"-M
H 567 mm
L 1200 mm
X1 280 mm
Y1 365 mm