SGBL-DG-155-400-3

Part no.: 10.04.02.00067
Vacuum blower SGBL-DG-155-400-3
Vacuum (max): -400 mbar
Vacuum (short-time): -500 mbar
Suction rate: 155 m³/h
Noise level (50 Hz): 76 dB
Voltage (50 Hz): 190-255V or 330-440V
Voltage (60 Hz): 190-290V or 330-500V
Rated power (50 Hz): 3 kW
Rated power (60 Hz): 3.6 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 46.5 kg
SGBL-DG-155-400-3
Attribute Value
B 427 mm
d 12 mm
D2 60 mm
G2 G2"-M
H 450 mm
L 522 mm
X1 290 mm
Y1 290 mm