SGBL-DG-220-465-4

Part no.: 10.04.02.00068
Directly driven vacuum blower for high suction volume
Vacuum (max): -465 mbar
Suction rate: 220 m³/h
Noise level (50 Hz): 74 dB
Voltage (50 Hz): 190-255V or 330-440V
Voltage (60 Hz): 190-290V or 330-500V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.8 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2-M
Weight: 68 kg
SGBL-DG-220-465-4
Attribute Value
B 496 mm
d 12 mm
d1 35 mm
D2 60 mm
G2 G2"-M
H 522 mm
L 520 mm
X1 310 mm
Y1 310 mm