SGBL-FU 180-400-4

Part no.: 10.04.02.00069
Frequency-regulated vacuum blower with continuously adjustable suction volume
Suction rate: 180 m³/h
Vacuum (max): -400 mbar
Vacuum (short-time): -500 mbar
Voltage (50Hz): 400V ±10%
Rated power: 4.0 KW
Weight: 35 kg
SGBL-FU 180-400-4
Attribute Value
B 350 mm
d 12 mm
D2 60 mm
G1 G2"-F
G2 G2"-M
H 425 mm
L 445 mm
X1 240 mm
Y1 240 mm