SGBL-FU 180-400-4-ER

Part no.: 10.04.02.00070
+Vacuum blower SGBL-FU 180-400-4-ER mit Reversierung
Suction rate: 180 m³/h
Vacuum (max): -400 mbar
Vacuum (short-time): -500 mbar
Voltage (50Hz): 400V ±10%
Rated power: 4.0 KW
with: Electro-pneumatic reversing
Weight: 48 kg
SGBL-FU 180-400-4-ER
Attribute Value
B 480 mm
d 13 mm
D2 60 mm
G2 G2-M
H 475 mm
L 800 mm
X1 435 mm
Y1 446 mm