SGBL-DG-410-225-4-ER

Part no.: 10.04.02.00078
Vacuum blower SGBL-DG-410-225-4-ER
Vacuum (max): -225 mbar
Suction rate: 410 m³/h
Noise level (50 Hz): 72 dB
Voltage (50 Hz): 190-255V or 330-440V
Voltage (60 Hz): 190-290V or 330-500V
Rated power (50 Hz): 4 kW
Rated power (60 Hz): 4.6 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2"-M
Weight: 76 kg
Attribute Value
B 496 mm
d 12 mm
D2 60 mm
G2 G2"-M
H 522 mm
L 520 mm
X1 310 mm
Y1 310 mm