SGBL-DG-310-420-5.5

Part no.: 10.04.02.00086
Directly driven vacuum blower for high suction volume
Vacuum (max): -420 mbar
Suction rate: 310 m³/h
Noise level (50 Hz): 75 dB
Voltage (50 Hz): 345-415V o. 600-720V
Voltage (60 Hz): 380-480V o. 660-720V
Rated power (50 Hz): 5.5 kW
Rated power (60 Hz): 6.3 kW
Protection: IP 55
Diameter vacuum connection: 60 mm
Vacuum connection: G2-F
Colour: RAL 7035 Light grey
Weight: 70 kg
SGBL-DG-310-420-5.5
Attribute Value
B 541 mm
d 15 mm
D2 60 mm
G1 G2"-F
G2 G2"-F
H 429 mm
L 780 mm
X1 140 mm
Y1 290 mm