SBB-SBL-806x690x610-ST

Part no.: 10.04.04.00031
Silencer box for reduction of the noise level
for: Vacuum blower SBL
Material: Steel
Length L: 806 mm
Width B: 690 mm
Height H: 610 mm
Attribute Value
B 690 mm
d 13 mm
H 610 mm
L 806 mm
X1 720 mm