SBB-SBL-840x740x743-ST-VZ-LUE

Part no.: 10.04.04.00056
Silencer box for reduction of the noise level
for: Vacuum blower SBL
Material: Steel
Surface: galvanised
with: Ventilator
Length L: 840 mm
Width B: 740 mm
Height H: 743 mm
Attribute Value
B 740 mm
B2 295 mm
d 15 mm
H 743 mm
H2 591 mm
L 840 mm
X1 634 mm