SBB-650x575x567-ST/ABS-VZ

Part no.: 10.04.04.00108
Silencer box for reduction of the noise level
Material: Steel/ABS
Surface: galvanised
Length L: 650 mm
Width B: 575 mm
Height H: 567 mm
Attribute Value
B 575 mm
H 567 mm
L 650 mm