SBB-650x575x565-ST-VZ

Part no.: 10.04.04.00117
Silencer box for reduction of the noise level
Material: Steel
Surface: galvanised
Length L: 650 mm
Width B: 575 mm
Height H: 565 mm
Attribute Value
B 575 mm
H 565 mm
L 650 mm