FAS 63x19 G1/4-AG

Part no.: 10.05.01.00060
Filter with mounting kit
External diameter D: 63 mm
Length L: 19 mm
Thread G1: G1/4-M
FAS 63x19 G1/4-AG
Attribute Value
D 63 mm
G1 G1/4"-M
L 19 mm
L1 28 mm
LG1 8 mm
SW1 19 mm