FAS 80x33.8 G1/2-AG

Part no.: 10.05.01.00061
Filter with mounting kit
External diameter D: 80 mm
Length L: 33.8 mm
Thread G1: G1/2"-M
FAS 80x33.8 G1/2-AG
Attribute Value
D 80 mm
G1 G1/2"-M
LG1 13.2 mm
L 33.8 mm
L1 47 mm
SW1 25 mm