FAS 80x39 G3/4-AG

Part no.: 10.05.01.00062

Filter with mounting kit

External diameter D80 mm
Length L39 mm
Thread G1G3/4"-M
FAS 80x39 G3/4-AG
Attribute Value
D 80 mm
G1 G3/4"-M
LG1 8 mm
L 39 mm
L1 47 mm
SW1 36 mm

Ordering information: FAS 80x39 G3/4-AG