EMV 5 24V-DC 3/2 NO

Part no.: 10.05.01.00068

Solenoid valve EMV for direct control of vacuum and compressed air

Nominal size5 mm
Voltage DC24V - DC
Function3/2-way valve
Control valveNormally open
Connecting threadG1/4"-F
Pressure range (operating pressure) bar
Power consumption DC8 W
EMV 5 24V-DC 3/2 NO
Attribute Value
B 32 mm
D 56 mm
G1 G1/4"-F
G2 G1/4"-F
G3 G1/4"-F
G5 M4-F
H 71 mm
H1 118 mm
L 46 mm
L1 76 mm
LG5 4.80 mm
X1 38 mm
Y1 24 mm
Attribute Value
Nominal size 5 mm
Control valve Normally open
Nominal flow rate 66.70 l/min
Nominal flow rate 4 m³/h
Power consumption DC 8 W
Voltage DC 24V - DC
Closing time 20 ms
Weight 0.52 kg
Product family EMV
EMV 5 24V-DC 3/2 NO
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: EMV 5 24V-DC 3/2 NO

Solenoid valve EMV is delivered as a ready-to-connect product.

 

Available accessories: venting filter