Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of vacuum and compressed air
Nominal size | 10 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Normally open |
Connecting thread | G1/2"-F |
Pressure range (operating pressure) | bar |
Power consumption DC | 32 W |
Attribute | Value |
---|---|
B | 62 mm |
B1 | 98.50 mm |
d | 7 mm |
D | 80 mm |
G1 | G1/2"-F |
G2 | G1/2"-F |
G3 | G1/2"-F |
H | 79 mm |
H1 | 108 mm |
L | 166.50 mm |
L1 | 174.50 mm |
X1 | 117.50 mm |
Y1 | 30 mm |
Attribute | Value |
---|---|
Nominal size | 10 mm |
Control valve | Normally open |
Nominal flow rate | 333.30 l/min |
Nominal flow rate | 20 m³/h |
Power consumption DC | 32 W |
Voltage DC | 230V - AC |
Closing time | 25 ms |
Weight | 2.51 kg |
Product family | EMV |
Ordering information: EMV 10 230V-AC 3/2 NO
Solenoid valve EMV is delivered as a ready-to-connect product.
Available accessories: venting filter