Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of vacuum and compressed air
Nominal size | 15 mm |
Voltage DC | 24V - DC |
Function | 3/2-way valve |
Control valve | Normally open |
Connecting thread | G3/4"-F |
Pressure range (operating pressure) | bar |
Power consumption DC | 38.4 W |
Attribute | Value |
---|---|
d | 6.50 mm |
D | 80 mm |
G1 | G3/4"-F |
G2 | G3/4"-F |
G3 | G3/4"-F |
H | 114 mm |
H1 | 140 mm |
L | 209 mm |
L1 | 211 mm |
X1 | 133 mm |
Y1 | 40 mm |
Attribute | Value |
---|---|
Nominal size | 15 mm |
Control valve | Normally open |
Nominal flow rate | 566.70 l/min |
Nominal flow rate | 34 m³/h |
Power consumption DC | 38.40 W |
Voltage DC | 24V - DC |
Closing time | 80 ms |
Weight | 4.67 kg |
Product family | EMV |
Ordering information: EMV 15 24V-DC 3/2 NO
Solenoid valve EMV is delivered as a ready-to-connect product.
Available accessories: venting filter