EMV 15 230V-AC 3/2 NO

Part no.: 10.05.01.00073

Solenoid valve EMV for direct control of vacuum and compressed air

Nominal size15 mm
Voltage DC230V - AC
Function3/2-way valve
Control valveNormally open
Connecting threadG3/4"-F
Pressure range (operating pressure) bar
Power consumption DC38.4 W
EMV 15 230V-AC 3/2 NO
Attribute Value
d 6.50 mm
D 80 mm
G1 G3/4"-F
G2 G3/4"-F
G3 G3/4"-F
H 114 mm
H1 140 mm
L 209 mm
L1 211 mm
X1 133 mm
Y1 40 mm
Attribute Value
Nominal size 15 mm
Control valve Normally open
Nominal flow rate 566.70 l/min
Nominal flow rate 34 m³/h
Power consumption DC 38.40 W
Voltage DC 230V - AC
Closing time 80 ms
Weight 4.67 kg
Product family EMV
EMV 15 230V-AC 3/2 NO

Ordering information: EMV 15 230V-AC 3/2 NO

Solenoid valve EMV is delivered as a ready-to-connect product.

 

Available accessories: venting filter