Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of vacuum and compressed air
Nominal size | 20 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Normally open |
Connecting thread | G1"-F |
Pressure range (operating pressure) | bar |
Power consumption DC | 40.8 W |
Attribute | Value |
---|---|
d | 8.50 mm |
D | 80 mm |
G1 | G1"-F |
G2 | G1"-F |
G3 | G1"-F |
H | 137 mm |
H1 | 172 mm |
L | 247 mm |
L1 | 245 mm |
X1 | 148 mm |
Y1 | 45 mm |
Attribute | Value |
---|---|
Nominal size | 20 mm |
Control valve | Normally open |
Nominal flow rate | 883.30 l/min |
Nominal flow rate | 53 m³/h |
Power consumption DC | 40.80 W |
Voltage DC | 230V - AC |
Closing time | 100 ms |
Weight | 6.38 kg |
Product family | EMV |
Ordering information: EMV 20 230V-AC 3/2 NO
Solenoid valve EMV is delivered as a ready-to-connect product.
Available accessories: venting filter