Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of vacuum and compressed air
Nominal size | 25 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Normally open |
Connecting thread | G1-1/4"-F |
Pressure range (operating pressure) | bar |
Power consumption DC | 63.8 W |
Attribute | Value |
---|---|
d | 8.50 mm |
D | 80 mm |
G1 | G1-1/4"-F |
G2 | G1-1/4"-F |
G3 | G1-1/4"-F |
H | 167 mm |
H1 | 200 mm |
L | 281 mm |
L1 | 271.50 mm |
X1 | 178 mm |
Y1 | 50 mm |
Attribute | Value |
---|---|
Nominal size | 25 mm |
Control valve | Normally open |
Nominal flow rate | 1,466.70 l/min |
Nominal flow rate | 88 m³/h |
Power consumption DC | 63.80 W |
Voltage DC | 230V - AC |
Closing time | 135 ms |
Weight | 9.60 kg |
Product family | EMV |
Ordering information: EMV 25 230V-AC 3/2 NO
Solenoid valve EMV is delivered as a ready-to-connect product.
Available accessories: venting filter