EMV 2.5 24V-DC 3/2 NC K-2P

Part no.: 10.05.01.00289

Solenoid valve EMV for direct control of compressed air

Nominal size2.5 mm
Voltage DC24V - DC
Function3/2-way valve
Control valveNormally closed
Connecting threadG1/8"-M
Pressure range (operating pressure)3.5 ... 7.0 bar
Interface electrical connectionCable, 2 pol
EMV 2.5 24V-DC 3/2 NC K-2P
Attribute Value
B1 31.70 mm
B2 10.70 mm
d 4 mm
G1 G1/8"-M
G2 M5-F
L 51.70 mm
L1 56.50 mm
Attribute Value
Nominal size 2.50 mm
Control valve Normally closed
Nominal flow rate 135 l/min
Nominal flow rate 8.10 m³/h
Voltage DC 24V - DC
Weight 0.10 kg
Product family EMV

Ordering information: EMV 2.5 24V-DC 3/2 NC K-2P

Solenoid valve EMV is delivered as a ready-to-connect product.

 

Available accessories: venting filter