Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of vacuum and compressed air
Nominal size | 2 mm |
Voltage DC | 24V - DC |
Function | 3/2-way valve |
Control valve | Normally closed |
Connecting thread | G1/8"-F |
Pressure range (operating pressure) | bar |
Power consumption DC | 2.2 W |
Attribute | Value |
---|---|
B | 25 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G5 | M5-F |
H | 70 mm |
L | 68 mm |
X1 | 30 mm |
Y1 | 16 mm |
Attribute | Value |
---|---|
Nominal size | 2 mm |
Control valve | Normally closed |
Nominal flow rate | 16.70 l/min |
Nominal flow rate | 1 m³/h |
Power consumption DC | 2.20 W |
Voltage DC | 24V - DC |
Closing time | 10 ms |
Weight | 0.15 kg |
Product family | EMV |
Ordering information: EMV 2 24V-DC 3/2 NC
Solenoid valve EMV is delivered as a ready-to-connect product.
Available accessories: venting filter