Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMV for direct control of compressed air
Attribute | Value |
---|---|
B1 | 36 mm |
B2 | 12.80 mm |
d | 6 mm |
G1 | G1/4"-M |
G2 | G1/8"-F |
L | 64.50 mm |
L1 | 72 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | 3.5 ... 7.0 bar |
Operating temperature | °C |
Weight | 0.15 kg |
Nominal flow rate | 10.50 m³/h |
Voltage | 24V - DC |
Control valve | Normally closed |
Ordering information: EMV 3 24V-DC 2/2 NC K-2P