Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size | 32 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Normally open |
Connecting thread | G1-1/4"-F |
Pressure range (operating pressure) | bar |
Nominal flow rate | 130 m³/h |
Weight | 0.5 kg |
Attribute | Value |
---|---|
B | 90.50 mm |
B1 | 101 mm |
B2 | 61.50 mm |
D | 80 mm |
G1 | G1-1/4"-F |
G2 | G1-1/4"-F |
G3 | G3/4"-F |
G4 | G1/8"-F |
G5 | G1/8"-F |
H | 101 mm |
L | 163 mm |
L1 | 203.50 mm |
X1 | 33 mm |
Attribute | Value |
---|---|
Nominal size | 32 mm |
Nominal flow rate | 130 m³/h |
Control valve | Normally open |
Nominal flow rate | 2,166.70 l/min |
Power consumption DC | 5 W |
Voltage DC | 230V - AC |
Closing time | 300 ms |
Weight | 0.50 kg |
Product family | EMVP |
Ordering information: EMVP 32 230V-AC 3/2 NO
Solenoid valve EMVP is delivered as a ready-to-connect product.
Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection