Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size | 50 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Normally open |
Connecting thread | G2"-F |
Pressure range (operating pressure) | bar |
Nominal flow rate | 310 m³/h |
Weight | 1.36 kg |
Attribute | Value |
---|---|
B | 114 mm |
B1 | 151 mm |
B2 | 105.50 mm |
D | 80 mm |
G1 | G2"-F |
G2 | G2"-F |
G3 | G1-1/4"-F |
G4 | G1/8"-F |
G5 | G3/8"-F |
H | 142 mm |
L | 225 mm |
L1 | 260 mm |
X1 | 49 mm |
Attribute | Value |
---|---|
Nominal size | 50 mm |
Nominal flow rate | 310 m³/h |
Control valve | Normally open |
Nominal flow rate | 5,166.70 l/min |
Power consumption DC | 5 W |
Voltage DC | 230V - AC |
Closing time | 500 ms |
Weight | 1.36 kg |
Product family | EMVP |
Ordering information: EMVP 50 230V-AC 3/2 NO
Solenoid valve EMVP is delivered as a ready-to-connect product.
Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection