Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size | 15 mm |
Voltage DC | 24V - DC |
Function | 3/2-way valve |
Control valve | Double pilot valve |
Connecting thread | G1/2"-F |
Pressure range (operating pressure) | bar |
Nominal flow rate | 20 m³/h |
Weight | 0.55 kg |
Attribute | Value |
---|---|
B | 75 mm |
B2 | 37.50 mm |
d | 6.50 mm |
D | 80 mm |
G1 | G1/2"-F |
G2 | G1/2"-F |
G3 | G1/2"-F |
G4 | G1/8"-F |
H | 143.60 mm |
H1 | 152.10 mm |
H2 | 22.50 mm |
L | 75 mm |
L1 | 111.50 mm |
X1 | 63 mm |
Y1 | 32.50 mm |
Attribute | Value |
---|---|
Nominal size | 15 mm |
Nominal flow rate | 20 m³/h |
Control valve | Double pilot valve |
Nominal flow rate | 333 l/min |
Power consumption DC | 5 W |
Voltage DC | 24V - DC |
Closing time | 110 ms |
Weight | 0.55 kg |
Product family | EMVP |
Ordering information: EMVP 15 24V-DC 3/2 IMP
Solenoid valve EMVP is delivered as a ready-to-connect product.
Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection