EMVP 20 230V-AC 3/2 NO/NC

Part no.: 10.05.02.00148

Solenoid valve EMVP for vacuum, pneumatic pilot control

Nominal size20 mm
Voltage DC230V - AC
Function3/2-way valve
Control valveOptional NO/NC
Connecting threadG3/4"-F
Pressure range (operating pressure) bar
Nominal flow rate40 m³/h
Weight0.37 kg
EMVP 20 230V-AC 3/2 NO/NC
Attribute Value
B 75 mm
B1 77.50 mm
B2 37.50 mm
d 6.50 mm
D 80 mm
G1 G3/4"-F
G2 G3/4"-F
G3 G3/4"-F
G4 G1/8"-F
H 166.30 mm
H1 178.30 mm
H2 22.50 mm
L 75 mm
L1 115.50 mm
X1 63 mm
Y1 32.50 mm
Attribute Value
Nominal size 20 mm
Nominal flow rate 40 m³/h
Control valve Optional NO/NC
Nominal flow rate 667 l/min
Power consumption DC 5 W
Voltage DC 230V - AC
Closing time 90 ms
Weight 0.37 kg
Product family EMVP
EMVP 20 230V-AC 3/2 NO/NC
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: EMVP 20 230V-AC 3/2 NO/NC

Solenoid valve EMVP is delivered as a ready-to-connect product.

 

Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection