Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size | 25 mm |
Voltage DC | 230V - AC |
Function | 3/2-way valve |
Control valve | Optional NO/NC |
Connecting thread | G1"-F |
Pressure range (operating pressure) | bar |
Nominal flow rate | 90 m³/h |
Weight | 0.52 kg |
Attribute | Value |
---|---|
B | 94 mm |
B1 | 87 mm |
B2 | 47 mm |
d | 8 mm |
D | 80 mm |
G1 | G1"-F |
G2 | G1"-F |
G3 | G1"-F |
G4 | G1/8"-F |
H | 189.50 mm |
H1 | 195.50 mm |
H2 | 22 mm |
L | 94 mm |
L1 | 132 mm |
X1 | 76 mm |
Y1 | 37 mm |
Attribute | Value |
---|---|
Nominal size | 25 mm |
Nominal flow rate | 90 m³/h |
Control valve | Optional NO/NC |
Nominal flow rate | 1500 l/min |
Power consumption DC | 5 W |
Voltage DC | 230V - AC |
Closing time | 80 ms |
Weight | 0.52 kg |
Product family | EMVP |
Ordering information: EMVP 25 230V-AC 3/2 NO/NC
Solenoid valve EMVP is delivered as a ready-to-connect product.
Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection