Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Check valve, adjustable, for deactivation of unused suction cups
Attribute | Value |
---|---|
B | 23.90 mm |
G1 | G1/4"-M |
G2 | G1/4"-F |
L | 42.50 mm |
LG1 | 8 mm |
LG2 | 11 mm |
SW1 | 17 mm |
Attribute | Value |
---|---|
Evacuation rate for pu = -0,3 bar | 1.36 m³/h |
Evacuation rate for pu = -0,3 bar | 22.60 l/min |
Evacuation rate for pu = -0,6 bar | 1.72 m³/h |
Evacuation rate for pu = -0,6 bar | 28.60 l/min |
Flow rate max. | 24 m³/h |
Flow rate max. vacuum | 400 l/min |
Weight | 24.70 g |
Product family | SVK |
Ordering information: SVV G1/4-IG
Check valves SVK, SVKG, SVV are delivered as a ready-to-connect product.